Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
RapidFiber® FDT Distribution Terminal, 12-fiber, SC/APC, 800 ft
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber distribution terminal |
| Product Brand | RapidFiber® |
| Product Series | FDT |
| Adapters, quantity | 12 |
| Cable Color | Yellow |
| Cable Entry Location | Bottom left | Top left | Top right |
| Cable Type | Indoor/outdoor - Stranded |
| Color | Putty white |
| Front Cover Type | Hinged with lock |
| Growth Configuration | Fully loaded |
| Interface | SC/APC |
| Interface, stub | No connector |
| Mounting | Wall |
| Port, quantity | 12 |
| Height | 152.4 mm | 6 in |
| Width | 228.6 mm | 9 in |
| Depth | 101.6 mm | 4 in |
| Cable Length | 243.84 m | 800 ft |
| Finish | Powder coated |
| Material Type | Steel |
| Fiber Mode | Singlemode |
| Environmental Space | Indoor |
| Qualification Standards | NEMA, Type 12 |
| Included | Grommets |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber distribution terminal |
| Product Brand | RapidFiber® |
| Product Series | FDT |
| Adapters, quantity | 12 |
| Cable Color | Yellow |
| Cable Entry Location | Bottom left | Top left | Top right |
| Cable Type | Indoor/outdoor - Stranded |
| Color | Putty white |
| Front Cover Type | Hinged with lock |
| Growth Configuration | Fully loaded |
| Interface | SC/APC |
| Interface, stub | No connector |
| Mounting | Wall |
| Port, quantity | 12 |
| Height | 152.4 mm | 6 in |
| Width | 228.6 mm | 9 in |
| Depth | 101.6 mm | 4 in |
| Cable Length | 243.84 m | 800 ft |
| Finish | Powder coated |
| Material Type | Steel |
| Fiber Mode | Singlemode |
| Environmental Space | Indoor |
| Qualification Standards | NEMA, Type 12 |
| Included | Grommets |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |