Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
RapidFiber® Mini-RDT Distribution Terminal, 4-fiber, SC/APC, Indoor/outdoor cable, 100 ft
Features and Benefits
- Designed to provide a quick and simple solution for installing fiber in small and medium sized MDU's
- Incorporates a unique fiber cable spooling system that stores up fiber cable within the enclosure
- Removes the need for field termination and extensive site survey inspections
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution terminal |
| Product Brand | RapidFiber® |
| Product Series | Mini-RDT |
General Specifications
| Functionality | Patching |
| Adapters, quantity | 4 |
| Cable Entry Location | Bottom left | Bottom right |
| Cable Type | Indoor/outdoor - Stranded |
| Color | Gray |
| Interface | SC/APC |
| Interface, stub | No connector |
| Mounting | Wall |
| Port, quantity | 4 |
Dimensions
| Height | 200 mm | 7.874 in |
| Width | 140 mm | 5.512 in |
| Depth | 60 mm | 2.362 in |
| Cable Length | 30.48 m | 100 ft |
| Outer Cable Diameter | 4 mm | 0.157 in |
Material Specifications
| Material Type | Plastic |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution terminal |
| Product Brand | RapidFiber® |
| Product Series | Mini-RDT |
General Specifications
| Functionality | Patching |
| Adapters, quantity | 4 |
| Cable Entry Location | Bottom left | Bottom right |
| Cable Type | Indoor/outdoor - Stranded |
| Color | Gray |
| Interface | SC/APC |
| Interface, stub | No connector |
| Mounting | Wall |
| Port, quantity | 4 |
Dimensions
| Height | 200 mm | 7.874 in |
| Width | 140 mm | 5.512 in |
| Depth | 60 mm | 2.362 in |
| Cable Length | 30.48 m | 100 ft |
| Outer Cable Diameter | 4 mm | 0.157 in |
Material Specifications
| Material Type | Plastic |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
