RapidFiber® Mini-RDT Distribution Terminal, 4-fiber, SC/APC, plenum cable, 100 ft
Features and Benefits
- Designed to provide a quick and simple solution for installing fiber in small and medium sized MDU's
- Incorporates a unique fiber cable spooling system that stores up fiber cable within the enclosure
- Removes the need for field termination and extensive site survey inspections
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution terminal |
| Product Brand | RapidFiber® |
| Product Series | Mini-RDT |
General Specifications
| Functionality | Patching |
| Adapters, quantity | 4 |
| Cable Entry Location | Bottom left | Bottom right |
| Cable Type | Plenum - Stranded |
| Color | Gray |
| Interface | SC/APC |
| Interface, stub | MPO |
| Mounting | Wall |
| Port, quantity | 4 |
Dimensions
| Height | 200 mm | 7.874 in |
| Width | 140 mm | 5.512 in |
| Depth | 60 mm | 2.362 in |
| Cable Length | 30.48 m | 100 ft |
| Outer Cable Diameter | 3 mm | 0.118 in |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Plastic |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution terminal |
| Product Brand | RapidFiber® |
| Product Series | Mini-RDT |
General Specifications
| Functionality | Patching |
| Adapters, quantity | 4 |
| Cable Entry Location | Bottom left | Bottom right |
| Cable Type | Plenum - Stranded |
| Color | Gray |
| Interface | SC/APC |
| Interface, stub | MPO |
| Mounting | Wall |
| Port, quantity | 4 |
Dimensions
| Height | 200 mm | 7.874 in |
| Width | 140 mm | 5.512 in |
| Depth | 60 mm | 2.362 in |
| Cable Length | 30.48 m | 100 ft |
| Outer Cable Diameter | 3 mm | 0.118 in |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Plastic |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
