WSC Wall Splice Cabinet for MDU applications, indoor/outdoor, for up to 48 fibers, includes 1 splice tray with heat shrink fusion, no key lock
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
General Specifications
| Functionality | Splicing |
| Access | Front |
| Cable Color | White |
| Cable Type | Pigtails - Stranded |
| Door, quantity | 1 |
| Enclosure Color | Putty white |
| Front Door Type | Single hinged |
| Interface | Splicing only |
| Lock Type | Locking bolt |
| Mounting | Wall |
| Splice Trays | Included |
| Splicing Type | Heat shrink |
Dimensions
| Height | 273 mm | 10.748 in |
| Width | 255 mm | 10.039 in |
| Depth | 89 mm | 3.504 in |
Environmental Specifications
| Environmental Space | Outdoor |
| Qualification Standards | NEMA, Type 4 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
General Specifications
| Functionality | Splicing |
| Access | Front |
| Cable Color | White |
| Cable Type | Pigtails - Stranded |
| Door, quantity | 1 |
| Enclosure Color | Putty white |
| Front Door Type | Single hinged |
| Interface | Splicing only |
| Lock Type | Locking bolt |
| Mounting | Wall |
| Splice Trays | Included |
| Splicing Type | Heat shrink |
Dimensions
| Height | 273 mm | 10.748 in |
| Width | 255 mm | 10.039 in |
| Depth | 89 mm | 3.504 in |
Environmental Specifications
| Environmental Space | Outdoor |
| Qualification Standards | NEMA, Type 4 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
