760033878 | 600G2-24SC-DPLX-00
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
600G2 1U Front Faceplate, unpopulated, accepts 12 duplex SC adapters
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Regional Availability Note | Discontinued in all other regions since December 16, 2019 and replaced by 760232447 | SD-1U-12SC-DPLX-EMT in North America and Latin America |
| Portfolio | CommScope® |
| Product Type | Front bulkhead panel |
General Specifications
| Application | Used in conjunction with G2 1U unpopulated shelves |
| Adapter Cutout, quantity | 24 |
| Adapters, quantity | 0 |
| Body Style | Duplex |
| Interface | SC |
| Interface Feature | Unpopulated |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Regional Availability Note | Discontinued in all other regions since December 16, 2019 and replaced by 760232447 | SD-1U-12SC-DPLX-EMT in North America and Latin America |
| Portfolio | CommScope® |
| Product Type | Front bulkhead panel |
General Specifications
| Application | Used in conjunction with G2 1U unpopulated shelves |
| Adapter Cutout, quantity | 24 |
| Adapters, quantity | 0 |
| Body Style | Duplex |
| Interface | SC |
| Interface Feature | Unpopulated |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
