760058677 | RMB-6-1/2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
InstaPATCH® Plus Attachment Bracket, Rack Mounted, Six 1/2" fittings
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Cable attachment kit |
| Product Brand | InstaPATCH® Plus |
General Specifications
| Application | For 24 fiber LSZH trunks | For 36, 48, 72, 96 and 144 fiber trunks and 12, 24, 36 and 48 fiber armored trunks |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Cable attachment kit |
| Product Brand | InstaPATCH® Plus |
General Specifications
| Application | For 24 fiber LSZH trunks | For 36, 48, 72, 96 and 144 fiber trunks and 12, 24, 36 and 48 fiber armored trunks |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
