760058685 | RMB-6-3/8
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
InstaPATCH® Plus Attachment Bracket, Rack Mounted, Six 3/8" fittings
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Cable attachment kit |
| Product Brand | InstaPATCH® Plus |
General Specifications
| Application | For 12 and 24 fiber trunks (excludes 24 fiber LSZH trunks) |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Cable attachment kit |
| Product Brand | InstaPATCH® Plus |
General Specifications
| Application | For 12 and 24 fiber trunks (excludes 24 fiber LSZH trunks) |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
