760209627 | HD-2U-REAR-EXT-06-KIT
Base Product: HD-ACCESSORIES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
High Density 2U Fiber Shelf Rear Extension, 6 Cable Entries
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Extension unit |
| Product Series | HD |
General Specifications
| Color | Black |
| Rack Units | 2 |
Dimensions
| Height | 88.9 mm | 3.5 in |
| Width | 375.92 mm | 14.8 in |
| Depth | 43.18 mm | 1.7 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) | Steel |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 12 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Extension unit |
| Product Series | HD |
General Specifications
| Color | Black |
| Rack Units | 2 |
Dimensions
| Height | 88.9 mm | 3.5 in |
| Width | 375.92 mm | 14.8 in |
| Depth | 43.18 mm | 1.7 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) | Steel |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 12 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
