Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
High Density 4U Fiber Shelf Rear Extension Kit, 6 Cable Entries
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Extension unit |
| Product Series | HD |
| Color | Black |
| Rack Units | 4 |
| Height | 88.9 mm | 3.5 in |
| Width | 375.92 mm | 14.8 in |
| Depth | 43.18 mm | 1.7 in |
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) | Steel |
| Flammability Rating | UL 94 V-0 |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Extension unit |
| Product Series | HD |
| Color | Black |
| Rack Units | 4 |
| Height | 88.9 mm | 3.5 in |
| Width | 375.92 mm | 14.8 in |
| Depth | 43.18 mm | 1.7 in |
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) | Steel |
| Flammability Rating | UL 94 V-0 |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |