Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
High Density Fiber Shelf 2U Rear Door
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Door kit |
| Product Series | HD |
| Color | Black | Silver |
| Rack Units | 2 |
| Height | 88.9 mm | 3.5 in |
| Width | 385.064 mm | 15.16 in |
| Depth | 23.622 mm | 0.93 in |
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) | Steel |
| Flammability Rating | UL 94 V-0 |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Door kit |
| Product Series | HD |
| Color | Black | Silver |
| Rack Units | 2 |
| Height | 88.9 mm | 3.5 in |
| Width | 385.064 mm | 15.16 in |
| Depth | 23.622 mm | 0.93 in |
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) | Steel |
| Flammability Rating | UL 94 V-0 |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |