760237718 | HD-1U-23IN-KIT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Extender / Recess Bracket 1 RU
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Mounting bracket |
General Specifications
| Application | Used to adapt 19 in shelves into 23 in racks, and can also be used to recess panel by another 3" with 23" mounting. |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Mounting bracket |
General Specifications
| Application | Used to adapt 19 in shelves into 23 in racks, and can also be used to recess panel by another 3" with 23" mounting. |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
