760239859 | UMB-RMB-LG
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Universal mounting bracket for rack mount applications for attaching cables or breakout kits
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Mounting bracket |
General Specifications
Color | Black |
Dimensions
Height | 86.36 mm | 3.4 in |
Depth | 25.4 mm | 1 in |
Length | 287.02 mm | 11.3 in |
Packaging and Weights
Packaging quantity | 1 |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Mounting bracket |
General Specifications
Color | Black |
Dimensions
Height | 86.36 mm | 3.4 in |
Depth | 25.4 mm | 1 in |
Length | 287.02 mm | 11.3 in |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse