Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
CHD-ES-1U panel Jumper Management Trough
| Regional Availability | China |
| Portfolio | CommScope® |
| Product Type | Cable management hardware |
| Product Series | CHD |
| Application | For use with CHD-ES-1U and AGILE fixed panels |
| Color | Black |
| Height | 44.45 mm | 1.75 in |
| Width | 510.54 mm | 20.1 in |
| Depth | 116.484 mm | 4.586 in |
| Finish | Powder coated |
| Material Type | Steel |
| Packaging quantity | 1 |
| Weight, net | 0.49 kg | 1.08 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | China |
| Portfolio | CommScope® |
| Product Type | Cable management hardware |
| Product Series | CHD |
| Application | For use with CHD-ES-1U and AGILE fixed panels |
| Color | Black |
| Height | 44.45 mm | 1.75 in |
| Width | 510.54 mm | 20.1 in |
| Depth | 116.484 mm | 4.586 in |
| Finish | Powder coated |
| Material Type | Steel |
| Packaging quantity | 1 |
| Weight, net | 0.49 kg | 1.08 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |