760254219
Base Product: PROPEL-COLOR-COLLARS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Propel Color Collar - Red, 25 pack
Features and Benefits
Propel Color Collars snap onto the front pull rod to easily identify different networks within a building or data center
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Color Cap |
Product Brand | Propel |
Product Series | PPL |
General Specifications
Color | Red |
Material Specifications
Material Type | Plastic |
Packaging and Weights
Packaging quantity | 25 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Color Cap |
Product Brand | Propel |
Product Series | PPL |
General Specifications
Color | Red |
Material Specifications
Material Type | Plastic |
Packaging and Weights
Packaging quantity | 25 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse