Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

C24116-000 | OCSH-I-R

Base Product: OCSH-SHELVES

  • Available in:
  • EMEA

OCSH shelf with cable management, unloaded, for up to 12 OCM6 modules, 3RU, 19 in, gray

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Shelf for optical modules
Product Series OCSH

General Specifications

Functionality Multiplexing | Patching | Splitting
Color Gray
Growth Configuration Unloaded
Rack Type FIST-GR3
Rack Units 3

Dimensions

Height 133.35 mm | 5.25 in

Material Specifications

Finish Powder coated
Material Type Steel

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Shelf for optical modules
Product Series OCSH

General Specifications

Functionality Multiplexing | Patching | Splitting
Color Gray
Growth Configuration Unloaded
Rack Type FIST-GR3
Rack Units 3

Dimensions

Height 133.35 mm | 5.25 in

Material Specifications

Finish Powder coated
Material Type Steel

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification