OCSH shelf with cable management, unloaded, for up to 12 OCM6 modules, 3RU, 19 in, gray
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Shelf for optical modules |
Product Series | OCSH |
General Specifications
Functionality | Multiplexing | Patching | Splitting |
Color | Gray |
Growth Configuration | Unloaded |
Rack Type | FIST-GR3 |
Rack Units | 3 |
Dimensions
Height | 133.35 mm | 5.25 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Shelf for optical modules |
Product Series | OCSH |
General Specifications
Functionality | Multiplexing | Patching | Splitting |
Color | Gray |
Growth Configuration | Unloaded |
Rack Type | FIST-GR3 |
Rack Units | 3 |
Dimensions
Height | 133.35 mm | 5.25 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse