Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FMT Panel Cable Clamp Kit
Regional Availability | Latin America | North America |
Product Type | Cable clamp |
Product Series | FMT |
Application | For use with FMT panels |
Environmental Space | Indoor |
Included | Mounting hardware |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Latin America | North America |
Product Type | Cable clamp |
Product Series | FMT |
Application | For use with FMT panels |
Environmental Space | Indoor |
Included | Mounting hardware |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |