Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
RMG Panel Cable Clamp Kit
| Regional Availability | Latin America | North America |
| Product Type | Cable clamp |
| Product Series | RMG |
| Application | For use with RMG panels |
| Environmental Space | Indoor |
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
| ROHS | Compliant |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| UK-ROHS | Compliant |
| Regional Availability | Latin America | North America |
| Product Type | Cable clamp |
| Product Series | RMG |
| Application | For use with RMG panels |
| Environmental Space | Indoor |
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
| ROHS | Compliant |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| UK-ROHS | Compliant |