860633530 | OCFPS1U-CYS311L2
- Available in:
- North America
OCFPS Fiber Optic CWDM Panel, double mux, 16 channels, 1311 nm starting wavelength, 20 nm channel spacing, LC/APC, 1U, 19 in, gray
Specifications
Product classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | CWDM patch panel |
Product Series | OCFPS |
General Specifications
Device Type | Patch panel |
Functionality | Multiplexing |
Technology Type | Thin film filter (TFF) |
Circuits, quantity | 2 |
Distribution Type | 16-channel CWDM |
Interface, front | LC/APC |
Multiplexers, quantity | 2 |
Dimensions
Height | 43.5 mm | 1.713 in |
Width | 440 mm | 17.323 in |
Depth | 210 mm | 8.268 in |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Channel Spacing | 20 nm |
Starting Wavelength | 1311 nm |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | CWDM patch panel |
Product Series | OCFPS |
General Specifications
Device Type | Patch panel |
Functionality | Multiplexing |
Technology Type | Thin film filter (TFF) |
Circuits, quantity | 2 |
Distribution Type | 16-channel CWDM |
Interface, front | LC/APC |
Multiplexers, quantity | 2 |
Dimensions
Height | 43.5 mm | 1.713 in |
Width | 440 mm | 17.323 in |
Depth | 210 mm | 8.268 in |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Channel Spacing | 20 nm |
Starting Wavelength | 1311 nm |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse