CC8442-000 | FOSC-OC-3CFM471NN
- Available in:
- North America
FOSC® D-TRAY-72 type, CWDM, 8 channels + 1310 nm port, mux, 20 nm channel spacing, 1539.77 nm starting wavelength
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | North America | 
| Product Type | CWDM splice tray | 
| Product Brand | FOSC® | 
| Product Series | FOSC-OC | 
General Specifications
| Application | For use in FOSC closures | 
| Interface, Input | Stub tail | 
| Interface, Output | Stub tail | 
Dimensions
| Height | 375.92 mm | 14.8 in | 
| Width | 152.4 mm | 6 in | 
| Depth | 10.67 mm | 0.42 in | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | North America | 
| Product Type | CWDM splice tray | 
| Product Brand | FOSC® | 
| Product Series | FOSC-OC | 
General Specifications
| Application | For use in FOSC closures | 
| Interface, Input | Stub tail | 
| Interface, Output | Stub tail | 
Dimensions
| Height | 375.92 mm | 14.8 in | 
| Width | 152.4 mm | 6 in | 
| Depth | 10.67 mm | 0.42 in | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    