Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
OCFPS Fiber Optic CWDM Panel, double mux, 16 channels, 1311 nm starting wavelength, 20 nm channel spacing, SC/APC, 1U, 19 in, gray
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | CWDM patch panel |
| Product Series | OCFPS |
| Device Type | Patch panel |
| Functionality | Multiplexing |
| Technology Type | Thin film filter (TFF) |
| Circuits, quantity | 2 |
| Distribution Type | 16-channel CWDM |
| Interface, front | SC/APC |
| Multiplexers, quantity | 2 |
| Height | 43.5 mm | 1.713 in |
| Width | 440 mm | 17.323 in |
| Depth | 210 mm | 8.268 in |
| Click on image to enlarge. |
| Channel Spacing | 20 nm |
| Starting Wavelength | 1311 nm |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | CWDM patch panel |
| Product Series | OCFPS |
| Device Type | Patch panel |
| Functionality | Multiplexing |
| Technology Type | Thin film filter (TFF) |
| Circuits, quantity | 2 |
| Distribution Type | 16-channel CWDM |
| Interface, front | SC/APC |
| Multiplexers, quantity | 2 |
| Height | 43.5 mm | 1.713 in |
| Width | 440 mm | 17.323 in |
| Depth | 210 mm | 8.268 in |
| Click on image to enlarge. |
| Channel Spacing | 20 nm |
| Starting Wavelength | 1311 nm |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |