EF5494-000 | FIST-FCASA2-8M471NN-R
- Available in:
- EMEA
FIST® Fiber Splice Tray with Field Installable CWDM, 8 Channels, Multiplexing, 1471nm starting wavelength, 20nm channel spacing, all fibers at right side
Specifications
Product classification
Regional Availability | EMEA |
Product Type | CWDM splice tray |
Product Brand | FIST® |
Product Series | FIST-FCASA2 |
General Specifications
Application | For use with FIST fiber splice closures | For use with FIST panels |
Interface, Input | Stub tail |
Interface, Output | Stub tail |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | EMEA |
Product Type | CWDM splice tray |
Product Brand | FIST® |
Product Series | FIST-FCASA2 |
General Specifications
Application | For use with FIST fiber splice closures | For use with FIST panels |
Interface, Input | Stub tail |
Interface, Output | Stub tail |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse