Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FIST® Fiber Splice Tray with Field Installable CWDM, 8 Channels and upgrade port, compact CWDM, 1471nm starting wavelength, 20nm channel spacing, all fibers at right side
| Regional Availability | EMEA |
| Product Type | CWDM splice tray |
| Product Brand | FIST® |
| Product Series | FIST-FCASA2 |
| Application | For use with FIST fiber splice closures | For use with FIST panels |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA |
| Product Type | CWDM splice tray |
| Product Brand | FIST® |
| Product Series | FIST-FCASA2 |
| Application | For use with FIST fiber splice closures | For use with FIST panels |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |