Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FOSC® A-TRAY-24 type, DWDM, 12 channels, demux, 1537.40 nm starting wavelength, 100 GHz channel spacing + upgrade
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | North America |
| Product Type | DWDM splice tray |
| Product Brand | FOSC® |
| Product Series | FOSC-OC |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Application | For use in FOSC closures |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Dimensions
| Height | 9.2 mm | 0.362 in |
| Depth | 10.67 mm | 0.42 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Product Type | DWDM splice tray |
| Product Brand | FOSC® |
| Product Series | FOSC-OC |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Application | For use in FOSC closures |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Dimensions
| Height | 9.2 mm | 0.362 in |
| Depth | 10.67 mm | 0.42 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
