424749-000 | OCM1-DMB1301S1-US00
- Available in:
- North America
OCM1 LGX Fiber Optic Module, DWDM, Mux, SC/UPC, 8 channels, upgrade port, starting wavelength 1553.33 nm
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | DWDM module |
| Product Series | LGX | OCM1 |
General Specifications
| Device Type | Standard VAM |
| Functionality | Multiplexing |
| Application | For use with LGX panels |
| Circuits, quantity | 1 |
| Distribution Type | 8-channel DWDM |
| Interface, front | SC/UPC |
| Interface, Input | SC/UPC |
| Interface, Output | SC/UPC |
| Multiplexers, quantity | 1 |
| Port Type, optional | Upgrade port |
Dimensions
| Height | 129.54 mm | 5.1 in |
| Width | 58.42 mm | 2.3 in |
| Depth | 127 mm | 5 in |
Optical Specifications
| Channel Spacing | 100 GHz |
| Starting Wavelength | 1553.33 nm |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | DWDM module |
| Product Series | LGX | OCM1 |
General Specifications
| Device Type | Standard VAM |
| Functionality | Multiplexing |
| Application | For use with LGX panels |
| Circuits, quantity | 1 |
| Distribution Type | 8-channel DWDM |
| Interface, front | SC/UPC |
| Interface, Input | SC/UPC |
| Interface, Output | SC/UPC |
| Multiplexers, quantity | 1 |
| Port Type, optional | Upgrade port |
Dimensions
| Height | 129.54 mm | 5.1 in |
| Width | 58.42 mm | 2.3 in |
| Depth | 127 mm | 5 in |
Optical Specifications
| Channel Spacing | 100 GHz |
| Starting Wavelength | 1553.33 nm |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
