561892-000 | OCM1-DMS2216L2-2T
- Available in:
- North America
OCM1 LGX Fiber Optic Module, DWDM, Mux, LC/APC, 16 channels, starting wavelength 1560.61 nm, 2 Test ports
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | DWDM module |
| Product Series | LGX | OCM1 |
General Specifications
| Device Type | Standard VAM |
| Functionality | Multiplexing |
| Application | For use with LGX panels |
| Circuits, quantity | 1 |
| Distribution Type | 16-channel DWDM |
| Interface, front | LC/APC |
| Interface, Input | LC/APC |
| Interface, Output | LC/APC |
| Multiplexers, quantity | 1 |
| Port Type, optional | Test port (2) |
Dimensions
| Height | 129.54 mm | 5.1 in |
| Width | 58.42 mm | 2.3 in |
| Depth | 127 mm | 5 in |
Optical Specifications
| Channel Spacing | 200 GHz |
| Starting Wavelength | 1560.61 nm |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | DWDM module |
| Product Series | LGX | OCM1 |
General Specifications
| Device Type | Standard VAM |
| Functionality | Multiplexing |
| Application | For use with LGX panels |
| Circuits, quantity | 1 |
| Distribution Type | 16-channel DWDM |
| Interface, front | LC/APC |
| Interface, Input | LC/APC |
| Interface, Output | LC/APC |
| Multiplexers, quantity | 1 |
| Port Type, optional | Test port (2) |
Dimensions
| Height | 129.54 mm | 5.1 in |
| Width | 58.42 mm | 2.3 in |
| Depth | 127 mm | 5 in |
Optical Specifications
| Channel Spacing | 200 GHz |
| Starting Wavelength | 1560.61 nm |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
