Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FOSC® A-TRAY-24 type, DWDM, 16 channels, demux, 1557.36 nm starting wavelength, 100 GHz channel spacing + upgrade
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
| Regional Availability | North America |
| Product Type | DWDM splice tray |
| Product Brand | FOSC® |
| Product Series | FOSC-OC |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Application | For use in FOSC closures |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Height | 233.68 mm | 9.2 in |
| Width | 99.06 mm | 3.9 in |
| Depth | 10.67 mm | 0.42 in |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | North America |
| Product Type | DWDM splice tray |
| Product Brand | FOSC® |
| Product Series | FOSC-OC |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Application | For use in FOSC closures |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Height | 233.68 mm | 9.2 in |
| Width | 99.06 mm | 3.9 in |
| Depth | 10.67 mm | 0.42 in |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |