EF5508-000 | OCFPS1U-DYY1204L2-2T-SUB
- Available in:
- North America
OCFPS Fiber Optic DWDM Panel, double mux, 20 channels, 1561.42 nm starting wavelength, 100 GHz channel spacing, upgrade port, LC/APC, 1U, 19 in, gray
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | DWDM patch panel |
| Product Series | OCFPS |
General Specifications
| Device Type | Patch panel |
| Functionality | Multiplexing |
| Technology Type | Thin film filter (TFF) |
| Circuits, quantity | 2 |
| Distribution Type | 20-channel DWDM |
| Interface, front | LC/APC |
| Multiplexers, quantity | 2 |
| Port Type, optional | Test port (2) | Upgrade port |
Dimensions
| Height | 43.5 mm | 1.713 in |
| Width | 440 mm | 17.323 in |
| Depth | 210 mm | 8.268 in |
Optical Specifications
| Channel Spacing | 100 GHz |
| Starting Wavelength | 1561.42 nm |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | DWDM patch panel |
| Product Series | OCFPS |
General Specifications
| Device Type | Patch panel |
| Functionality | Multiplexing |
| Technology Type | Thin film filter (TFF) |
| Circuits, quantity | 2 |
| Distribution Type | 20-channel DWDM |
| Interface, front | LC/APC |
| Multiplexers, quantity | 2 |
| Port Type, optional | Test port (2) | Upgrade port |
Dimensions
| Height | 43.5 mm | 1.713 in |
| Width | 440 mm | 17.323 in |
| Depth | 210 mm | 8.268 in |
Optical Specifications
| Channel Spacing | 100 GHz |
| Starting Wavelength | 1561.42 nm |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
