Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
1RU-SPLTR-PNLS
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
1RU Splitter Panels
Configure Product Variants
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
CommScope’s 1RU splitter portfolio is based on planar lightwave circuit (PLC) technology used to split and combine light. The 1RU housings support a variety of split ratios: 1:N and 2:N configurations where N=1 to 64.
1RU configurations are released with LC/APC, LC/UPC, SC/APC, and SC/UPC connectors. CommScope’s portfolio of 1RU splitters meets OSP operating temperature and environment requirements of -40°C to +70°C.
1RU products are tested to GR-63-CORE packaging requirements and IEC 61300-2-1, 61300-2-4, 61300-2-5, 61300-2-9, 61300-2-19, 61300-2-21, 61300-2-22, 61300-2-4 and 61300-2-45.
1RU configurations are released with LC/APC, LC/UPC, SC/APC, and SC/UPC connectors. CommScope’s portfolio of 1RU splitters meets OSP operating temperature and environment requirements of -40°C to +70°C.
1RU products are tested to GR-63-CORE packaging requirements and IEC 61300-2-1, 61300-2-4, 61300-2-5, 61300-2-9, 61300-2-19, 61300-2-21, 61300-2-22, 61300-2-4 and 61300-2-45.
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Splitter patch panel |
| Product Series | 1RU |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Interface, Input | LC/APC | LC/UPC | SC/APC | SC/UPC |
| Interface, Output | LC/APC | LC/UPC | SC/APC | SC/UPC |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Dimensions
| Height | 43.69 mm | 1.72 in |
| Width | 482.6 mm | 19 in |
| Depth | 199.89 mm | 7.87 in |
Optical Specifications
| Directivity, minimum | 55 dB |
| Wavelength Range | 1260–1650 nm |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Splitter patch panel |
| Product Series | 1RU |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Interface, Input | LC/APC | LC/UPC | SC/APC | SC/UPC |
| Interface, Output | LC/APC | LC/UPC | SC/APC | SC/UPC |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Dimensions
| Height | 43.69 mm | 1.72 in |
| Width | 482.6 mm | 19 in |
| Depth | 199.89 mm | 7.87 in |
Optical Specifications
| Directivity, minimum | 55 dB |
| Wavelength Range | 1260–1650 nm |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Application Guide
Product Compliance Documentation
Product Specification
Warranty
Application Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
