FDH 3000 Plug-and-Play Splitter Modules
Configure Product Variants
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
CommScope Plug and Play splitter modules are equipped with either one or two input connectors. These splitters are designed to be inserted into the FDH's splitter chassis until the backplane connectors are fully engaged. This connects the splitter input connector(s) to the feeder cable/F1 connector(s). Each Plug and Play splitter module is equipped with up to 64 connectorized output fibers that has undergone symmetrical split via the PLC. The splitter output fibers may be either stored for later use in an associated parking lot or routed to the distribution panels for customer connection. By utilizing this system, an operator gains full centralized control for their passive optical network (PON) without the need for costly and permanent splicing requirements.Instead, service can easily be added or removed whenever needed.
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Series | FDH 3000 | Mini FDH 3000 |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Device Type | Plug-and-play module |
| Functionality | Splitting |
| Access | Front | Rear |
| Application | For use in FDH 3000 cabinets |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Environmental Specifications
| Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | Telcordia GR-1209-CORE | Telcordia GR-1221-CORE | Telcordia GR-326-CORE |
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Series | FDH 3000 | Mini FDH 3000 |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Device Type | Plug-and-play module |
| Functionality | Splitting |
| Access | Front | Rear |
| Application | For use in FDH 3000 cabinets |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Environmental Specifications
| Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | Telcordia GR-1209-CORE | Telcordia GR-1221-CORE | Telcordia GR-326-CORE |
Documentation & Downloads
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
