FIST-FSASA3-SPLITTER-TRAYS
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FIST-FSASA3 Splitter splice trays
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
CommScope redesigned the FIST-FSASA3 splitter tray to add new features that reduce footprint and installation time. The height was changed from 8 mm (for single element) to 4 mm (for single circuit) while still offering split ratios up to 2:32. Moreover, an on-tray splice capacity for the input fiber(s) is added both for SMOUV and ANT splice protectors. For more flexibility during installation, output fibers can be rerouted to the other side, using the island in the middle of the tray. Designed for use both in indoor and outside plant environments. So, they’re equally up to the task of splitting and combining light signals in the field to provide new service at multi-dwelling units (MDUs) as they are for monitoring network activities in the central office.
CommScope’s FSASA3 splitter tray portfolio is based on planar lightwave circuit (PLC) and fused biconic tapered (FBT) technologies. PLC splitters support 1:N and 2:N configurations where N=1 to 32. FBT couplers are only available in 2:2 split ratios. CommScope’s splitters/ couplers are packaged in a compact housing using 250 μm leads. Input fiber color coding is clear. Output fiber color coding is blue, orange, green, brown, slate, white, red, and black.
CommScope’s FSASA3 splitter tray portfolio is based on planar lightwave circuit (PLC) and fused biconic tapered (FBT) technologies. PLC splitters support 1:N and 2:N configurations where N=1 to 32. FBT couplers are only available in 2:2 split ratios. CommScope’s splitters/ couplers are packaged in a compact housing using 250 μm leads. Input fiber color coding is clear. Output fiber color coding is blue, orange, green, brown, slate, white, red, and black.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Splitter splice tray |
Product Brand | FIST® |
Product Series | FIST-FSASA3 |
General Specifications
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Application | For use with BUDI fiber wall boxes | For use with FIST fiber splice closures |
Interface, Input | Stub tail |
Interface, Output | Stub tail |
Split Ratio | Symmetrical |
Dimensions
Pigtail Diameter, Input | 0.25 mm | 0.010 in |
Pigtail Diameter, Output | 0.25 mm | 0.010 in |
Optical Specifications
Performance Grade | Grade P (PLC, standard) |
Wavelength Range | 1260–1650 nm |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Splitter splice tray |
Product Brand | FIST® |
Product Series | FIST-FSASA3 |
General Specifications
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Application | For use with BUDI fiber wall boxes | For use with FIST fiber splice closures |
Interface, Input | Stub tail |
Interface, Output | Stub tail |
Split Ratio | Symmetrical |
Dimensions
Pigtail Diameter, Input | 0.25 mm | 0.010 in |
Pigtail Diameter, Output | 0.25 mm | 0.010 in |
Optical Specifications
Performance Grade | Grade P (PLC, standard) |
Wavelength Range | 1260–1650 nm |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Installation Instruction
Warranty
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse