Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
OCM8 Fiber Optic Splitter Module, Planar, 1x8 Splitter, singlemode, LC/APC, symmetrical split ratio, 4 m pigtails
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
| Product Type | Splitter module |
| Product Series | OCM8 |
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Distribution Type | 1 x 8 splitter |
| Interface, Input | LC/APC |
| Interface, Output | LC/APC |
| Split Ratio | Symmetrical |
| Splitter, quantity | 1 |
| Height | 5 mm | 0.197 in |
| Depth | 45 mm | 1.772 in |
| Length | 100 mm | 3.937 in |
| Pigtail Length, Input | 4 m | 13.123 ft |
| Pigtail Length, Output | 4 m | 13.123 ft |
| Pigtail Diameter, Input | 1.8 mm |
| Pigtail Diameter, Output | 1.8 mm |
| Fiber Type | G.657.A1 |
| Directivity, minimum | 55 dB |
| Polarization Dependent Loss, maximum | 0.2 dB |
| Uniformity, maximum | 1.25 dB |
| Wavelength Range | 1260–1650 nm |
| Insertion Loss, Splitter, maximum | 10.9 dB |
| Return Loss, Connector, minimum | 55 dB |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Packaging quantity | 1 |
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
| Product Type | Splitter module |
| Product Series | OCM8 |
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Distribution Type | 1 x 8 splitter |
| Interface, Input | LC/APC |
| Interface, Output | LC/APC |
| Split Ratio | Symmetrical |
| Splitter, quantity | 1 |
| Height | 5 mm | 0.197 in |
| Depth | 45 mm | 1.772 in |
| Length | 100 mm | 3.937 in |
| Pigtail Length, Input | 4 m | 13.123 ft |
| Pigtail Length, Output | 4 m | 13.123 ft |
| Pigtail Diameter, Input | 1.8 mm |
| Pigtail Diameter, Output | 1.8 mm |
| Fiber Type | G.657.A1 |
| Directivity, minimum | 55 dB |
| Polarization Dependent Loss, maximum | 0.2 dB |
| Uniformity, maximum | 1.25 dB |
| Wavelength Range | 1260–1650 nm |
| Insertion Loss, Splitter, maximum | 10.9 dB |
| Return Loss, Connector, minimum | 55 dB |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Packaging quantity | 1 |