760253638 | FACT-1ESXHPP11600L2
Base Product: FACT-SPLITTER-CHASSIS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FACT® splitter chassis, gray, 1E high with high quality factory installed 1x16 splitters, LC/APC, 4 circuits, symmetrical, planar
Features and Benefits
- Designed for use with the all-purpose all-front-access FACT frames and FIST-GR3 frames supporting up to 2,688 LC or 1,344 SC connections in a single frame (FACT-IC frame 2880 LC or 1440 SC)
- Reduced installation and maintenance time via the toolless snap-on design supporting both interconnect and cross-connect applications
- High density through the single FACT element height (1E) being 30% less tall compared to the industry standard panel height (1HU)
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber splitter chassis |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Circuits, quantity | 1 |
| Distribution Type | 1 x 16 splitter (4) |
| Interface, Input | LC/APC |
| Interface, Output | LC/APC |
| Split Ratio | Symmetrical |
| Tray Orientation | Left orientation | Right orientation |
Dimensions
| Height | 30.95 mm | 1.219 in |
| Width | 524 mm | 20.63 in |
| Depth | 283 mm | 11.142 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | Mounting hardware for FACT frame |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber splitter chassis |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Circuits, quantity | 1 |
| Distribution Type | 1 x 16 splitter (4) |
| Interface, Input | LC/APC |
| Interface, Output | LC/APC |
| Split Ratio | Symmetrical |
| Tray Orientation | Left orientation | Right orientation |
Dimensions
| Height | 30.95 mm | 1.219 in |
| Width | 524 mm | 20.63 in |
| Depth | 283 mm | 11.142 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | Mounting hardware for FACT frame |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
