SP-11600NNL2CBBA | PLC 1X16 900UM LC/APC GRADE C OUTPUT
- Available in:
 - Asia
 - Australia/New Zealand
 - China
 - EMEA
 - India
 - Latin America
 - North America
 
Wideband PLC Splitter, singlemode, 1x16, symmetrical split ratio, 0.900 mm cable, LC/APC grade C output
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America | 
| Product Type | Bare splitter | 
General Specifications
| Device Type | Component, rectangular | 
| Functionality | Splitting | 
| Technology Type | Planar lightwave circuit (PLC) | 
| Distribution Type | 1 x 16 splitter | 
| Interface, Input | Stub tail | 
| Interface, Output | LC/APC | 
| Split Ratio | Symmetrical | 
| Splitter, quantity | 1 | 
Dimensions
| Height | 4 mm | 0.157 in | 
| Width | 12 mm | 0.472 in | 
| Length | 60 mm | 2.362 in | 
| Pigtail Length, Input | 2.5 m | 8.202 ft | 
| Pigtail Length, Output | 1 m | 3.281 ft | 
| Pigtail Diameter, Input | 0.9 mm | 
| Pigtail Diameter, Output | 0.9 mm | 
Optical Specifications
| Fiber Type | G.657.A2 | 
| Directivity, minimum | 55 dB | 
| Polarization Dependent Loss, maximum | 0.3 dB | 
| Uniformity, maximum | 1.6 dB | 
| Wavelength Range | 1260–1650 nm | 
| Insertion Loss, Splitter, maximum | 14 dB | 
| Return Loss, Splitter, minimum | 50 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | 5%–95%, non-condensing | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America | 
| Product Type | Bare splitter | 
General Specifications
| Device Type | Component, rectangular | 
| Functionality | Splitting | 
| Technology Type | Planar lightwave circuit (PLC) | 
| Distribution Type | 1 x 16 splitter | 
| Interface, Input | Stub tail | 
| Interface, Output | LC/APC | 
| Split Ratio | Symmetrical | 
| Splitter, quantity | 1 | 
Dimensions
| Height | 4 mm | 0.157 in | 
| Width | 12 mm | 0.472 in | 
| Length | 60 mm | 2.362 in | 
| Pigtail Length, Input | 2.5 m | 8.202 ft | 
| Pigtail Length, Output | 1 m | 3.281 ft | 
| Pigtail Diameter, Input | 0.9 mm | 
| Pigtail Diameter, Output | 0.9 mm | 
Optical Specifications
| Fiber Type | G.657.A2 | 
| Directivity, minimum | 55 dB | 
| Polarization Dependent Loss, maximum | 0.3 dB | 
| Uniformity, maximum | 1.6 dB | 
| Wavelength Range | 1260–1650 nm | 
| Insertion Loss, Splitter, maximum | 14 dB | 
| Return Loss, Splitter, minimum | 50 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | 5%–95%, non-condensing | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Application Guide
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    