Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
SP-20400NNNNXABB | PLC 2X4 250UM NO CONN
- Available in:
- Asia
- Australia/New Zealand
- China
- EMEA
- India
- Latin America
- North America
Wideband PLC Splitter, singlemode, 2x4, symmetrical split ratio, 0.250 mm cable, no connectors
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
| Product Type | Bare splitter |
General Specifications
| Device Type | Component, rectangular |
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Distribution Type | 2 x 4 splitter |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Split Ratio | Symmetrical |
| Splitter, quantity | 1 |
Dimensions
| Height | 4 mm | 0.157 in |
| Width | 4 mm | 0.157 in |
| Length | 40 mm | 1.575 in |
| Pigtail Length, Input | 2.5 m | 8.202 ft |
| Pigtail Length, Output | 2.5 m | 8.202 ft |
| Pigtail Diameter, Input | 0.25 mm |
| Pigtail Diameter, Output | 0.25 mm |
Optical Specifications
| Fiber Type | G.657.A2 |
| Directivity, minimum | 55 dB |
| Polarization Dependent Loss, maximum | 0.3 dB |
| Uniformity, maximum | 1.4 dB |
| Wavelength Range | 1260–1650 nm |
| Insertion Loss, Splitter, maximum | 7.5 dB |
| Return Loss, Splitter, minimum | 55 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
| Product Type | Bare splitter |
General Specifications
| Device Type | Component, rectangular |
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Distribution Type | 2 x 4 splitter |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Split Ratio | Symmetrical |
| Splitter, quantity | 1 |
Dimensions
| Height | 4 mm | 0.157 in |
| Width | 4 mm | 0.157 in |
| Length | 40 mm | 1.575 in |
| Pigtail Length, Input | 2.5 m | 8.202 ft |
| Pigtail Length, Output | 2.5 m | 8.202 ft |
| Pigtail Diameter, Input | 0.25 mm |
| Pigtail Diameter, Output | 0.25 mm |
Optical Specifications
| Fiber Type | G.657.A2 |
| Directivity, minimum | 55 dB |
| Polarization Dependent Loss, maximum | 0.3 dB |
| Uniformity, maximum | 1.4 dB |
| Wavelength Range | 1260–1650 nm |
| Insertion Loss, Splitter, maximum | 7.5 dB |
| Return Loss, Splitter, minimum | 55 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
