Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
LGX VAM Fiber Optic Splitter Module, four 1x2 splitters, singlemode, LC/UPC, 50/50 split ratio
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Series | LGX |
| Device Type | Standard VAM |
| Functionality | Splitting |
| Access | Front |
| Application | For use with LGX panels |
| Circuits, quantity | 4 |
| Distribution Type | 1 x 2 splitter |
| Interface, front | LC/UPC |
| Interface, Input | LC/UPC |
| Interface, Output | LC/UPC |
| Split Ratio | Symmetrical |
| Splitter, quantity | 4 |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Series | LGX |
| Device Type | Standard VAM |
| Functionality | Splitting |
| Access | Front |
| Application | For use with LGX panels |
| Circuits, quantity | 4 |
| Distribution Type | 1 x 2 splitter |
| Interface, front | LC/UPC |
| Interface, Input | LC/UPC |
| Interface, Output | LC/UPC |
| Split Ratio | Symmetrical |
| Splitter, quantity | 4 |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |