LGX VAM Fiber Optic Monitoring Module, two 1x2 splitters, singlemode, SC/UPC, 90/10 split ratio
Specifications
Product classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | LGX |
General Specifications
Device Type | Standard VAM |
Functionality | Splitting |
Application | For use with LGX panels |
Circuits, quantity | 2 |
Distribution Type | 1 x 2 splitter |
Interface, front | SC/UPC |
Interface, Input | SC/UPC |
Interface, Output | SC/UPC |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | LGX |
General Specifications
Device Type | Standard VAM |
Functionality | Splitting |
Application | For use with LGX panels |
Circuits, quantity | 2 |
Distribution Type | 1 x 2 splitter |
Interface, front | SC/UPC |
Interface, Input | SC/UPC |
Interface, Output | SC/UPC |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse