Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FCM/FL2 VAM Fiber Optic Monitoring Module, two 1x2 splitters, singlemode, SC/UPC, 80/20 split ratio
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | FDF | FL2000 |
Device Type | Standard VAM |
Functionality | Splitting |
Access | Front |
Application | For use with FDF frames | For use with FL2 panels |
Circuits, quantity | 2 |
Distribution Type | 1 x 2 splitter |
Interface, front | SC/UPC |
Interface, Input | SC/UPC |
Interface, Output | SC/UPC |
Interface, rear | SC/UPC |
Split Ratio | 80/20 |
Splitter, quantity | 2 |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | FDF | FL2000 |
Device Type | Standard VAM |
Functionality | Splitting |
Access | Front |
Application | For use with FDF frames | For use with FL2 panels |
Circuits, quantity | 2 |
Distribution Type | 1 x 2 splitter |
Interface, front | SC/UPC |
Interface, Input | SC/UPC |
Interface, Output | SC/UPC |
Interface, rear | SC/UPC |
Split Ratio | 80/20 |
Splitter, quantity | 2 |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |