360000024 | O-001-DF-HY-TB 12.7MO DUCT
- Available in:
- North America
ConQuest® Fiber Cable in Conduit, 12.7mm, Orange (O-001-DF-HY-F01NS/TB/8G001/1X24AWG)
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber cable-in-conduit |
| Product Brand | ConQuest® |
General Specifications
| Cable Type | Drop Cable - Flat |
| Cable-In-Conduit Type | Fiber in duct |
| Color | Orange |
| Conduit Type | Non-toneable |
| Location of Manufacturing | Catawba, North Carolina |
| Wall Type | Smooth |
Dimensions
| Length | 304.8 m | 1000 ft |
| Wall Thickness Designation | SDR 13.5 |
| Nominal Size | 12.7 mm |
Packaging and Weights
| Weight, net | 66.967 kg/km | 45 lb/kft |
Product classification
| Regional Availability | North America |
| Product Type | Fiber cable-in-conduit |
| Product Brand | ConQuest® |
General Specifications
| Cable Type | Drop Cable - Flat |
| Cable-In-Conduit Type | Fiber in duct |
| Color | Orange |
| Conduit Type | Non-toneable |
| Location of Manufacturing | Catawba, North Carolina |
| Wall Type | Smooth |
Dimensions
| Length | 304.8 m | 1000 ft |
| Wall Thickness Designation | SDR 13.5 |
| Nominal Size | 12.7 mm |
Packaging and Weights
| Weight, net | 66.967 kg/km | 45 lb/kft |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
