5202003 | P3 500 JCA SM PR2171
75 Ohm P3® Trunk and Distribution Cable, black PE jacket
Specifications
Product classification
| Product Type | Coaxial hardline cable |
| Product Brand | P3® |
| Warranty | One year |
General Specifications
| Cable Type | 500 Series |
| Construction Type | Swaged |
| Jacket Color | Black |
| Short Description | P3 500 JCA SM PR2171 |
Dimensions
| Cable Length | 731.52 m | 2400 ft |
| Diameter Over Center Conductor, nominal | 2.769 mm | 0.109 in |
| Diameter Over Dielectric, nominal | 11.481 mm | 0.452 in |
| Diameter Over Jacket, nominal | 14.224 mm | 0.56 in |
| Diameter Over Outer Conductor, nominal | 12.7 mm | 0.5 in |
| Jacket Thickness, nominal | 0.762 mm | 0.03 in |
| Outer Conductor Thickness, nominal | 0.61 mm | 0.024 in |
Electrical Specifications
| Capacitance | 50.197 pF/m | 15.3 pF/ft |
| Capacitance Tolerance | ±1.0 pF/ft |
| Characteristic Impedance | 75 ohm |
| Characteristic Impedance Tolerance | ±2 ohm |
| dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
| dc Resistance, Inner Conductor, nominal | 4.429 ohms/km | 1.35 ohms/kft |
| dc Resistance, Loop, nominal | 5.643 ohms/km | 1.72 ohms/kft |
| dc Resistance, Outer Conductor, nominal | 1.214 ohms/km | 0.37 ohms/kft |
| Jacket Spark Test Voltage | 5000 Vac |
| Nominal Velocity of Propagation (NVP) | 87 % |
| Operating Frequency Band | 5–3000 MHz |
| Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
| Structural Return Loss, Grade N | ≥30 dB @ 5–1002 MHz | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz |
Electrical Performance
| Click on image to enlarge. |
Material Specifications
| Center Conductor Material | Copper-clad aluminum |
| Dielectric Material | Foam PE |
| Jacket Material | PE |
| Outer Conductor Material | Aluminum |
Mechanical Specifications
| Minimum Bend Radius, bonded | 88.9 mm | 3.5 in |
| Pulling Tension, maximum | 136.078 kg | 300 lb |
Environmental Specifications
| Environmental Space | Aerial |
Packaging and Weights
| Packaging Type | Reel |
| Weight, gross | 178.58 kg/km | 120 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Product Type | Coaxial hardline cable |
| Product Brand | P3® |
| Warranty | One year |
General Specifications
| Cable Type | 500 Series |
| Construction Type | Swaged |
| Jacket Color | Black |
| Short Description | P3 500 JCA SM PR2171 |
Dimensions
| Cable Length | 731.52 m | 2400 ft |
| Diameter Over Center Conductor, nominal | 2.769 mm | 0.109 in |
| Diameter Over Dielectric, nominal | 11.481 mm | 0.452 in |
| Diameter Over Jacket, nominal | 14.224 mm | 0.56 in |
| Diameter Over Outer Conductor, nominal | 12.7 mm | 0.5 in |
| Jacket Thickness, nominal | 0.762 mm | 0.03 in |
| Outer Conductor Thickness, nominal | 0.61 mm | 0.024 in |
Electrical Specifications
| Capacitance | 50.197 pF/m | 15.3 pF/ft |
| Capacitance Tolerance | ±1.0 pF/ft |
| Characteristic Impedance | 75 ohm |
| Characteristic Impedance Tolerance | ±2 ohm |
| dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
| dc Resistance, Inner Conductor, nominal | 4.429 ohms/km | 1.35 ohms/kft |
| dc Resistance, Loop, nominal | 5.643 ohms/km | 1.72 ohms/kft |
| dc Resistance, Outer Conductor, nominal | 1.214 ohms/km | 0.37 ohms/kft |
| Jacket Spark Test Voltage | 5000 Vac |
| Nominal Velocity of Propagation (NVP) | 87 % |
| Operating Frequency Band | 5–3000 MHz |
| Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
| Structural Return Loss, Grade N | ≥30 dB @ 5–1002 MHz | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz |
Electrical Performance
| Click on image to enlarge. |
Material Specifications
| Center Conductor Material | Copper-clad aluminum |
| Dielectric Material | Foam PE |
| Jacket Material | PE |
| Outer Conductor Material | Aluminum |
Mechanical Specifications
| Minimum Bend Radius, bonded | 88.9 mm | 3.5 in |
| Pulling Tension, maximum | 136.078 kg | 300 lb |
Environmental Specifications
| Environmental Space | Aerial |
Packaging and Weights
| Packaging Type | Reel |
| Weight, gross | 178.58 kg/km | 120 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
