Products

of 85 results found
View:
Compare

Filters

Featured
CSC
Base Product
CSC
NOVUX™ CSC Compact Splice Closures with gel sealing technology
CSC
  • Regional Availability: Asia | EMEA | Latin America | North America
  • Product Brand: NOVUX™
  • Product Series: CSC
  • Product Type: Access terminal | non-hardened
CSC
  • Product Brand: NOVUX™
  • Product Series: CSC
  • Product Type: Access terminal | non-hardened
  • Regional Availability: Asia | EMEA | Latin America | North America
Featured
FOSC-450
Base Product
FOSC-450
FOSC® 450 Fiber Optic Splice Closure
FOSC-450
  • Product Brand: FOSC®
  • Product Series: FOSC 450
  • Product Type: Single-ended | round fiber closure
  • Cable Sealing Type: Compressed gel
  • Closure Sealing Type: Dome-to-base clamp with O-ring
  • Closure Style: Single-ended
  • Splicing Type, Supported: Mass fusion | Single fusion
FOSC-450
  • Product Brand: FOSC®
  • Product Series: FOSC 450
  • Product Type: Single-ended | round fiber closure
  • Cable Sealing Type: Compressed gel
  • Closure Sealing Type: Dome-to-base clamp with O-ring
  • Closure Style: Single-ended
  • Splicing Type, Supported: Mass fusion | Single fusion
Featured
FOSC-600
Base Product
FOSC-600
FOSC® 600 Fiber Optic Splice Closure
FOSC-600
  • Product Series: FOSC 600
  • Product Type: In-line | rectangular fiber closure
  • Cable Ports Quantity, total: 4 multi-out ports (16 cables)
  • Cable Sealing Type: Compressed gel
  • Closure Sealing Type: Captured bolts | Over-centered latches with rubber gasket
  • Closure Style: In-line | Single-ended
  • Splicing Type, Supported: Mass fusion | Single fusion
FOSC-600
  • Product Series: FOSC 600
  • Product Type: In-line | rectangular fiber closure
  • Cable Ports Quantity, total: 4 multi-out ports (16 cables)
  • Cable Sealing Type: Compressed gel
  • Closure Sealing Type: Captured bolts | Over-centered latches with rubber gasket
  • Closure Style: In-line | Single-ended
  • Splicing Type, Supported: Mass fusion | Single fusion
Featured
FOSC-650
Base Product
FOSC-650
FOSC650 Fiber Optic Splice Closures
FOSC-650
  • Regional Availability: Latin America | North America
  • Product Brand: FOSC®
  • Product Type: Single-ended | square fiber closure
  • Cable Ports Quantity, total: 3 multi-out ports (12 cables)
  • Cable Sealing Type: Compressed gel
  • Closure Sealing Type: Over-centered latches with rubber gasket
  • Closure Style: Single-ended
  • Splicing Type, Supported: Mass fusion | Single fusion
  • Main Cable Diameter, maximum: 40.64 mm | 1.6 in
FOSC-650
  • Product Brand: FOSC®
  • Product Type: Single-ended | square fiber closure
  • Cable Ports Quantity, total: 3 multi-out ports (12 cables)
  • Cable Sealing Type: Compressed gel
  • Closure Sealing Type: Over-centered latches with rubber gasket
  • Closure Style: Single-ended
  • Splicing Type, Supported: Mass fusion | Single fusion
  • Main Cable Diameter, maximum: 40.64 mm | 1.6 in
  • Regional Availability: Latin America | North America
Featured
HMT
Base Product
HMT
NOVUX™ Hardened Terminal, Multi-fiber Fiber (HMT series), factory-sealed
HMT
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: NOVUX™
  • Product Series: HMT
  • Product Type: Access terminal | without splitter/tap
  • Cable Type: Dielectric - Flat - Loose Tube | No cable (stubless) | Toneable - Flat - Loose Tube
  • Distribution Type: 12 ports | 2 fibers per port | 2 ports | 12 fibers per port | 2 ports | 2 fibers per port | 2 ports | 4 fibers per port | 2 ports | 6 fibers per port | 3 ports | 3 ports | 2 fibers per port | 3 ports | 4 fibers per port | 4 ports | 2 fibers per port | 6 ports | 2 fibers per port | 8 ports | 2 fibers per port
  • Port Type: Hardened multi-fiber (HMFOC) jack | male/pinned
HMT
  • Product Brand: NOVUX™
  • Product Series: HMT
  • Product Type: Access terminal | without splitter/tap
  • Cable Type: Dielectric - Flat - Loose Tube | No cable (stubless) | Toneable - Flat - Loose Tube
  • Distribution Type: 12 ports | 2 fibers per port | 2 ports | 12 fibers per port | 2 ports | 2 fibers per port | 2 ports | 4 fibers per port | 2 ports | 6 fibers per port | 3 ports | 3 ports | 2 fibers per port | 3 ports | 4 fibers per port | 4 ports | 2 fibers per port | 6 ports | 2 fibers per port | 8 ports | 2 fibers per port
  • Port Type: Hardened multi-fiber (HMFOC) jack | male/pinned
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
HSC1
Base Product
HSC1
NOVUX™ Hardened Terminal, Prodigy Fiber (HSC1 series), factory-sealed
HSC1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: NOVUX™
  • Product Series: HSC1
  • Product Type: Access terminal | with splitter/tap | Access terminal | without splitter/tap
  • Distribution Type: 4 ports | 8 ports
  • Port Type: Hardened Prodigy SC/APC
HSC1
  • Product Brand: NOVUX™
  • Product Series: HSC1
  • Product Type: Access terminal | with splitter/tap | Access terminal | without splitter/tap
  • Distribution Type: 4 ports | 8 ports
  • Port Type: Hardened Prodigy SC/APC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
HST
Base Product
HST
NOVUX™ Hardened Terminal, Single Fiber (HST series), factory-sealed
HST
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: NOVUX™
  • Product Series: HST
  • Product Type: Access terminal | with splitter/tap | Access terminal | without splitter/tap
  • Distribution Type: 1 x 2 splitter | 1 x 2 splitter + P2P ports (2) | 1 x 4 splitter | 1 x 4 splitter (2) | 1 x 4 splitter (2) + P2P ports (2) + 4f ports (1) | 1 x 4 splitter (3) | 1 x 4 splitter + P2P ports (3) | 1 x 4 splitter + P2P ports (4) | 1 x 8 splitter | 1 x 8 splitter + P2P ports (4) | 12 ports | 2 ports | 4 ports | 6 ports | 8 ports
  • Port Type: Hardened full-size SC/APC
HST
  • Product Brand: NOVUX™
  • Product Series: HST
  • Product Type: Access terminal | with splitter/tap | Access terminal | without splitter/tap
  • Distribution Type: 1 x 2 splitter | 1 x 2 splitter + P2P ports (2) | 1 x 4 splitter | 1 x 4 splitter (2) | 1 x 4 splitter (2) + P2P ports (2) + 4f ports (1) | 1 x 4 splitter (3) | 1 x 4 splitter + P2P ports (3) | 1 x 4 splitter + P2P ports (4) | 1 x 8 splitter | 1 x 8 splitter + P2P ports (4) | 12 ports | 2 ports | 4 ports | 6 ports | 8 ports
  • Port Type: Hardened full-size SC/APC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
HTT
Base Product
HTT
NOVUX™ Hardened Terminal, Optical Taps (HTT series), factory-sealed
HTT
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: NOVUX™
  • Product Series: HTT
  • Product Type: Access terminal | with splitter/tap | Access terminal | without splitter/tap
  • Port Type: Hardened full-size SC/APC
  • Stub Type: No stub
HTT
  • Product Brand: NOVUX™
  • Product Series: HTT
  • Product Type: Access terminal | with splitter/tap | Access terminal | without splitter/tap
  • Port Type: Hardened full-size SC/APC
  • Stub Type: No stub
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
HXT
Base Product
HXT
NOVUX™ Hardened Terminal, Fiber Indexing (HXT series), factory-sealed
HXT
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: NOVUX™
  • Product Series: HXT
  • Product Type: Access terminal | with splitter/tap | Access terminal | without splitter/tap
  • Port Type: Hardened Prodigy SC/APC | Hardened full-size SC/APC | Hardened multi-fiber (HMFOC) jack | male/pinned
HXT
  • Product Brand: NOVUX™
  • Product Series: HXT
  • Product Type: Access terminal | with splitter/tap | Access terminal | without splitter/tap
  • Port Type: Hardened Prodigy SC/APC | Hardened full-size SC/APC | Hardened multi-fiber (HMFOC) jack | male/pinned
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
SEC
Base Product
SEC
NOVUX™ SEC Splice/Patch Closure
SEC
  • Regional Availability: EMEA
  • Product Brand: NOVUX™
  • Product Series: SEC
  • Product Type: Access terminal | non-hardened
SEC
  • Product Brand: NOVUX™
  • Product Series: SEC
  • Product Type: Access terminal | non-hardened
  • Regional Availability: EMEA
Featured
SRC
Base Product
SRC
NOVUX™ SRC Specialty Range Closures with gel sealing technology
SRC
  • Product Brand: NOVUX™
  • Product Series: SRC100 | SRC50
  • Product Type: Access terminal | non-hardened
SRC
  • Product Brand: NOVUX™
  • Product Series: SRC100 | SRC50
  • Product Type: Access terminal | non-hardened
Featured
SST
Base Product
SST
NOVUX™ Specialty Standard Terminal, Single Fiber (SST series), factory-sealed
SST
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: NOVUX™
  • Product Series: SST
  • Product Type: Access terminal | with splitter/tap | Access terminal | without splitter/tap
  • Cable Type: Dielectric - Flat - Loose Tube | No cable (stubless)
  • Distribution Type: 1 x 2 splitter
  • Port Type: Hardened full-size SC/APC
SST
  • Product Brand: NOVUX™
  • Product Series: SST
  • Product Type: Access terminal | with splitter/tap | Access terminal | without splitter/tap
  • Cable Type: Dielectric - Flat - Loose Tube | No cable (stubless)
  • Distribution Type: 1 x 2 splitter
  • Port Type: Hardened full-size SC/APC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America

Sort By:

Filters

  • Case Study: E-Fiber

    Local FttP operator E-Fiber is one of the major challengers on the Dutch FttP market, with more than 100K homes passed. The need for a fully integrated, endto-end solution resulted in E-Fiber’s decision to use a range of CommScope products, including fiber-optic panels, closures, cabling and customer premises boxes.
    Download

Sort By:

Filters

  • Case Study: E-Fiber

    Local FttP operator E-Fiber is one of the major challengers on the Dutch FttP market, with more than 100K homes passed. The need for a fully integrated, endto-end solution resulted in E-Fiber’s decision to use a range of CommScope products, including fiber-optic panels, closures, cabling and customer premises boxes.
    Download