760099432 | SM-CL-KEY
- Available in:
- Asia
- Australia/New Zealand
- Latin America
- North America
SecureMAX™ Patch Cord Lock Key with key chain
Features and Benefits
- SecureMAX Patch Cords and Accessories are not available for sale in Germany or Switzerland
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Tool |
General Specifications
ANSI/TIA Category | 6 | 6A |
Cable Type | U/UTP (unshielded) |
Pairs, quantity | 4 |
Environmental Specifications
Safety Standard | ETL | cETL |
Packaging and Weights
Included | Removal tool |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Tool |
General Specifications
ANSI/TIA Category | 6 | 6A |
Cable Type | U/UTP (unshielded) |
Pairs, quantity | 4 |
Environmental Specifications
Safety Standard | ETL | cETL |
Packaging and Weights
Included | Removal tool |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Technical Publication
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse