Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760233858 | RJ45-PB-GN-100
Base Product: RJ45-PORT-BLOCKER
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
RJ45 Port Blocker, Green (100 ea/pkg)
Features and Benefits
- Blocks RJ45 adapter & Distribution Module port from unauthorized connection
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Port blocker |
General Specifications
| Color | Green |
Packaging and Weights
| Included | PACKS, 100 pieces |
| Packaging quantity | 100 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Port blocker |
General Specifications
| Color | Green |
Packaging and Weights
| Included | PACKS, 100 pieces |
| Packaging quantity | 100 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
CommScope Fiber Optic Lockable Patch Cord Kit Procedure Video
CommScope Fiber Optic Lockable Patch Cord Kit Procedure Video
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
CommScope Fiber Optic Lockable Patch Cord Kit Procedure Video
CommScope Fiber Optic Lockable Patch Cord Kit Procedure Video
Other Ways to Browse
