CO1GGG2
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- North America
HighBand® Cat6A Patch Cord, Front Facing to Front Facing
Specifications
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
Portfolio | CommScope® |
Product Type | Twisted pair patch cord |
Product Brand | Highband® |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | U/UTP (unshielded) |
Conductor Type | Solid |
Interface, Connector A | 4-pair plug |
Interface Feature, connector A | Standard |
Interface, Connector B | 4-pair plug |
Interface Feature, connector B | Standard |
Pairs, quantity | 4 |
Transmission Standards | IEEE 802.3bt Type 4 |
Wiring | T568B |
Dimensions
Cable Assembly Length Range (m) | 1 – 30 |
Cable Assembly Length Range (ft) | 1 – 100 |
Diameter Over Jacket | 7.24 mm | 0.285 in |
Compatible Conductor Gauge, solid | 24 AWG |
Compatible Conductor Gauge, stranded | 24 AWG |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Environmental Space | Indoor | Non-plenum |
Flammability Rating | CM |
Safety Standard | UL 1863 |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
Portfolio | CommScope® |
Product Type | Twisted pair patch cord |
Product Brand | Highband® |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | U/UTP (unshielded) |
Conductor Type | Solid |
Interface, Connector A | 4-pair plug |
Interface Feature, connector A | Standard |
Interface, Connector B | 4-pair plug |
Interface Feature, connector B | Standard |
Pairs, quantity | 4 |
Transmission Standards | IEEE 802.3bt Type 4 |
Wiring | T568B |
Dimensions
Cable Assembly Length Range (m) | 1 – 30 |
Cable Assembly Length Range (ft) | 1 – 100 |
Diameter Over Jacket | 7.24 mm | 0.285 in |
Compatible Conductor Gauge, solid | 24 AWG |
Compatible Conductor Gauge, stranded | 24 AWG |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Environmental Space | Indoor | Non-plenum |
Flammability Rating | CM |
Safety Standard | UL 1863 |
Documentation & Downloads
Product Specification
Technical Publication
Warranty
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse