3099997 | 050T110PP200ROPE
ConQuest® Empty Conduit, 1/2 in, SDR 11, terracotta, with pull rope
Specifications
Product classification
Product Type | Empty conduit |
Product Brand | ConQuest® |
General Specifications
Color | Terracotta |
Conduit Type | Non-toneable |
Density Test Method | ASTM D792A |
Density, maximum | 0.955 g/cm³ | 0.035 lb/in³ |
Density, minimum | 0.941 g/cm³ | 0.034 lb/in³ |
Design Standard | ASTM D3350-05 |
Wall Type | Smooth |
Dimensions
Length | 304.8 m | 1000 ft |
Inner Diameter, nominal | 16.967 mm | 0.668 in |
Outer Diameter, nominal | 21.336 mm | 0.84 in |
Wall Thickness Designation | SDR 11 |
Wall Thickness, minimum | 1.93 mm | 0.076 in |
Nominal Size | 1/2 in |
Material Specifications
Flexural Modulus, minimum | 551.581 N/mm² | 80000 psi |
Flexural Property Test Method | ASTM D790 |
Hydrostatic Design Basis | Not pressure rated |
Hydrostatic Design Test Method | ASTM D2837 |
Material Type | High density polyethylene (HDPE) | Polypropylene |
Melt Flow Rate Test Method | ASTM D1238 |
Melt Flow Rate, maximum | 0.39 g/10 min |
Mechanical Specifications
Minimum Bend Radius, unsupported | 254 mm | 10 in |
Tensile Property Test Method | ASTM D638 |
Tensile Strength at yield, minimum | 20.684 N/mm² | 3000 psi |
Breaking Strength | 90.718 kg | 200 lb |
Pull Line Type | Rope |
Pulling Tension, maximum | 176.901 kg | 390 lb |
Environmental Specifications
Environmental Stress Crack Resistance | Failure rate of 10% within 96 hours |
Environmental Stress Test Method | ASTM D1693, ESCR Condition B |
Packaging and Weights
Weight, net | 126.494 kg/km | 85 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
Product Type | Empty conduit |
Product Brand | ConQuest® |
General Specifications
Color | Terracotta |
Conduit Type | Non-toneable |
Density Test Method | ASTM D792A |
Density, maximum | 0.955 g/cm³ | 0.035 lb/in³ |
Density, minimum | 0.941 g/cm³ | 0.034 lb/in³ |
Design Standard | ASTM D3350-05 |
Wall Type | Smooth |
Dimensions
Length | 304.8 m | 1000 ft |
Inner Diameter, nominal | 16.967 mm | 0.668 in |
Outer Diameter, nominal | 21.336 mm | 0.84 in |
Wall Thickness Designation | SDR 11 |
Wall Thickness, minimum | 1.93 mm | 0.076 in |
Nominal Size | 1/2 in |
Material Specifications
Flexural Modulus, minimum | 551.581 N/mm² | 80000 psi |
Flexural Property Test Method | ASTM D790 |
Hydrostatic Design Basis | Not pressure rated |
Hydrostatic Design Test Method | ASTM D2837 |
Material Type | High density polyethylene (HDPE) | Polypropylene |
Melt Flow Rate Test Method | ASTM D1238 |
Melt Flow Rate, maximum | 0.39 g/10 min |
Mechanical Specifications
Minimum Bend Radius, unsupported | 254 mm | 10 in |
Tensile Property Test Method | ASTM D638 |
Tensile Strength at yield, minimum | 20.684 N/mm² | 3000 psi |
Breaking Strength | 90.718 kg | 200 lb |
Pull Line Type | Rope |
Pulling Tension, maximum | 176.901 kg | 390 lb |
Environmental Specifications
Environmental Stress Crack Resistance | Failure rate of 10% within 96 hours |
Environmental Stress Test Method | ASTM D1693, ESCR Condition B |
Packaging and Weights
Weight, net | 126.494 kg/km | 85 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse