Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
3399101 | 125T(TD)135 EMPTY DUCT
Toneable ConQuest® Empty Conduit, 1 1/4 in, SDR 13.5, terracotta
Specifications
Specifications
Product classification
| Product Type | Empty conduit |
| Product Brand | ConQuest® |
General Specifications
| Color | Terracotta |
| Conductor Elongation, maximum | 30 % |
| Conductor Type | Solid |
| Conduit Type | Toneable |
| Density Test Method | ASTM D792A |
| Density, maximum | 0.955 g/cm³ | 0.035 lb/in³ |
| Density, minimum | 0.941 g/cm³ | 0.034 lb/in³ |
| Design Standard | ASTM D3350-05 |
| Wall Type | Smooth |
Dimensions
| Length | 914.4 m | 3000 ft |
| Conductor Diameter | 1.024 mm | 0.0403 in |
| Inner Diameter, nominal | 35.408 mm | 1.394 in |
| Outer Diameter, nominal | 42.164 mm | 1.66 in |
| Wall Thickness Designation | SDR 13.5 |
| Wall Thickness, minimum | 3.124 mm | 0.123 in |
| Nominal Size | 1-1/4 in |
| Conductor Gauge | 18 AWG |
Electrical Specifications
| Conductor Resistance | 98.425 ohms/km | 30 ohms/kft |
Material Specifications
| Conductor Material Type | Copper-clad steel (CCS) |
| Flexural Modulus, minimum | 551.581 N/mm² | 80000 psi |
| Flexural Property Test Method | ASTM D790 |
| Hydrostatic Design Basis | Not pressure rated |
| Hydrostatic Design Test Method | ASTM D2837 |
| Material Type | High density polyethylene (HDPE) |
| Melt Flow Rate Test Method | ASTM D1238 |
| Melt Flow Rate, maximum | 0.39 g/10 min |
Mechanical Specifications
| Minimum Bend Radius, unsupported | 457.2 mm | 18 in |
| Tensile Property Test Method | ASTM D638 |
| Tensile Strength at yield, minimum | 20.684 N/mm² | 3000 psi |
| Conductor Tensile Strength, minimum | 344.738 N/mm² | 50000 psi |
| Pulling Tension Note | Applies to products manufactured after December 31, 2012 |
| Pulling Tension, maximum | 571.526 kg | 1260 lb |
Environmental Specifications
| Environmental Stress Crack Resistance | Failure rate of 10% within 96 hours |
| Environmental Stress Test Method | ASTM D1693, ESCR Condition B |
Packaging and Weights
| Weight, net | 394.363 kg/km | 265 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Product Type | Empty conduit |
| Product Brand | ConQuest® |
General Specifications
| Color | Terracotta |
| Conductor Elongation, maximum | 30 % |
| Conductor Type | Solid |
| Conduit Type | Toneable |
| Density Test Method | ASTM D792A |
| Density, maximum | 0.955 g/cm³ | 0.035 lb/in³ |
| Density, minimum | 0.941 g/cm³ | 0.034 lb/in³ |
| Design Standard | ASTM D3350-05 |
| Wall Type | Smooth |
Dimensions
| Length | 914.4 m | 3000 ft |
| Conductor Diameter | 1.024 mm | 0.0403 in |
| Inner Diameter, nominal | 35.408 mm | 1.394 in |
| Outer Diameter, nominal | 42.164 mm | 1.66 in |
| Wall Thickness Designation | SDR 13.5 |
| Wall Thickness, minimum | 3.124 mm | 0.123 in |
| Nominal Size | 1-1/4 in |
| Conductor Gauge | 18 AWG |
Electrical Specifications
| Conductor Resistance | 98.425 ohms/km | 30 ohms/kft |
Material Specifications
| Conductor Material Type | Copper-clad steel (CCS) |
| Flexural Modulus, minimum | 551.581 N/mm² | 80000 psi |
| Flexural Property Test Method | ASTM D790 |
| Hydrostatic Design Basis | Not pressure rated |
| Hydrostatic Design Test Method | ASTM D2837 |
| Material Type | High density polyethylene (HDPE) |
| Melt Flow Rate Test Method | ASTM D1238 |
| Melt Flow Rate, maximum | 0.39 g/10 min |
Mechanical Specifications
| Minimum Bend Radius, unsupported | 457.2 mm | 18 in |
| Tensile Property Test Method | ASTM D638 |
| Tensile Strength at yield, minimum | 20.684 N/mm² | 3000 psi |
| Conductor Tensile Strength, minimum | 344.738 N/mm² | 50000 psi |
| Pulling Tension Note | Applies to products manufactured after December 31, 2012 |
| Pulling Tension, maximum | 571.526 kg | 1260 lb |
Environmental Specifications
| Environmental Stress Crack Resistance | Failure rate of 10% within 96 hours |
| Environmental Stress Test Method | ASTM D1693, ESCR Condition B |
Packaging and Weights
| Weight, net | 394.363 kg/km | 265 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
