Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
E2O® Empty Conduit, 12.7 mm/10 mm, Riser, light yellow
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Empty conduit |
| Product Brand | E₂O® |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Warranty | One year |
General Specifications
| Color | Light yellow |
| Conduit Type | Non-toneable |
| Density, maximum | 0.946 g/cm³ | 0.034 lb/in³ |
| Density, minimum | 0.943 g/cm³ | 0.034 lb/in³ |
| Design Standard | ASTM D3350-05 |
| Location of Manufacturing | Catawba, North Carolina |
| Wall Type | Ribbed |
Dimensions
| Inner Diameter, nominal | 9.804 mm | 0.386 in |
| Outer Diameter, nominal | 12.7 mm | 0.5 in |
| Wall Thickness, minimum | 1.346 mm | 0.053 in |
| Nominal Size | 12.7 mm |
Material Specifications
| Material Type | HDPE base + FR additive |
Mechanical Specifications
| Minimum Bend Radius, unsupported | 330.2 mm | 13 in |
| Tensile Strength at yield, minimum | 20.684 N/mm² | 3000 psi |
| Pulling Tension, maximum | 78.018 kg | 172 lb |
Environmental Specifications
| Flame Test Listing | UL 2024 |
Packaging and Weights
| Weight, net | 62.503 kg/km | 42 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | North America |
| Product Type | Empty conduit |
| Product Brand | E₂O® |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Warranty | One year |
General Specifications
| Color | Light yellow |
| Conduit Type | Non-toneable |
| Density, maximum | 0.946 g/cm³ | 0.034 lb/in³ |
| Density, minimum | 0.943 g/cm³ | 0.034 lb/in³ |
| Design Standard | ASTM D3350-05 |
| Location of Manufacturing | Catawba, North Carolina |
| Wall Type | Ribbed |
Dimensions
| Inner Diameter, nominal | 9.804 mm | 0.386 in |
| Outer Diameter, nominal | 12.7 mm | 0.5 in |
| Wall Thickness, minimum | 1.346 mm | 0.053 in |
| Nominal Size | 12.7 mm |
Material Specifications
| Material Type | HDPE base + FR additive |
Mechanical Specifications
| Minimum Bend Radius, unsupported | 330.2 mm | 13 in |
| Tensile Strength at yield, minimum | 20.684 N/mm² | 3000 psi |
| Pulling Tension, maximum | 78.018 kg | 172 lb |
Environmental Specifications
| Flame Test Listing | UL 2024 |
Packaging and Weights
| Weight, net | 62.503 kg/km | 42 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
