E2O® Empty Conduit, 8.5 mm/ 6 mm, Riser, light yellow
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
Regional Availability | North America |
Product Type | Empty conduit |
Product Brand | E₂O® |
Government Requirements | Build America Buy America (BABA) compliant* |
Warranty | One year |
General Specifications
Color | Light yellow |
Conduit Type | Non-toneable |
Density Test Method | ASTM D792A |
Density, maximum | 0.955 g/cm³ | 0.035 lb/in³ |
Density, minimum | 0.941 g/cm³ | 0.034 lb/in³ |
Design Standard | ASTM D3350-05 |
Location of Manufacturing | Catawba, North Carolina |
Wall Type | Ribbed |
Dimensions
Inner Diameter, nominal | 6.121 mm | 0.241 in |
Outer Diameter, nominal | 8.509 mm | 0.335 in |
Wall Thickness, minimum | 1.143 mm | 0.045 in |
Nominal Size | 8.5 mm |
Material Specifications
Material Type | HDPE base + FR additive |
Mechanical Specifications
Minimum Bend Radius, unsupported | 330.2 mm | 13 in |
Tensile Strength at yield, minimum | 20.684 N/mm² | 3000 psi |
Pulling Tension, maximum | 52.163 kg | 115 lb |
Environmental Specifications
Flame Test Listing | UL 2024 |
Packaging and Weights
Weight, net | 26.787 kg/km | 18 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
Regional Availability | North America |
Product Type | Empty conduit |
Product Brand | E₂O® |
Government Requirements | Build America Buy America (BABA) compliant* |
Warranty | One year |
General Specifications
Color | Light yellow |
Conduit Type | Non-toneable |
Density Test Method | ASTM D792A |
Density, maximum | 0.955 g/cm³ | 0.035 lb/in³ |
Density, minimum | 0.941 g/cm³ | 0.034 lb/in³ |
Design Standard | ASTM D3350-05 |
Location of Manufacturing | Catawba, North Carolina |
Wall Type | Ribbed |
Dimensions
Inner Diameter, nominal | 6.121 mm | 0.241 in |
Outer Diameter, nominal | 8.509 mm | 0.335 in |
Wall Thickness, minimum | 1.143 mm | 0.045 in |
Nominal Size | 8.5 mm |
Material Specifications
Material Type | HDPE base + FR additive |
Mechanical Specifications
Minimum Bend Radius, unsupported | 330.2 mm | 13 in |
Tensile Strength at yield, minimum | 20.684 N/mm² | 3000 psi |
Pulling Tension, maximum | 52.163 kg | 115 lb |
Environmental Specifications
Flame Test Listing | UL 2024 |
Packaging and Weights
Weight, net | 26.787 kg/km | 18 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse