E2O® Empty Conduit, 8.5 mm/6 mm, plenum, opaque white
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Empty conduit |
| Product Brand | E₂O® |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Warranty | One year |
General Specifications
| Color | Opaque white |
| Conduit Type | Non-toneable |
| Density, maximum | 0.955 g/cm³ | 0.035 lb/in³ |
| Density, minimum | 0.941 g/cm³ | 0.034 lb/in³ |
| Design Standard | ASTM D3350-05 |
| Location of Manufacturing | Catawba, North Carolina |
| Wall Type | Smooth |
Dimensions
| Length | 762 m | 2500 ft |
| Inner Diameter, nominal | 6.096 mm | 0.24 in |
| Outer Diameter, nominal | 8.509 mm | 0.335 in |
| Wall Thickness, minimum | 1.143 mm | 0.045 in |
| Nominal Size | 8.5 mm |
Material Specifications
| Material Type | PVDF |
Mechanical Specifications
| Minimum Bend Radius, unsupported | 330.2 mm | 13 in |
| Tensile Strength at yield, minimum | 20.684 N/mm² | 3000 psi |
| Pulling Tension, maximum | 80.286 kg | 177 lb |
Packaging and Weights
| Weight, net | 0 kg/km | 0 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | North America |
| Product Type | Empty conduit |
| Product Brand | E₂O® |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Warranty | One year |
General Specifications
| Color | Opaque white |
| Conduit Type | Non-toneable |
| Density, maximum | 0.955 g/cm³ | 0.035 lb/in³ |
| Density, minimum | 0.941 g/cm³ | 0.034 lb/in³ |
| Design Standard | ASTM D3350-05 |
| Location of Manufacturing | Catawba, North Carolina |
| Wall Type | Smooth |
Dimensions
| Length | 762 m | 2500 ft |
| Inner Diameter, nominal | 6.096 mm | 0.24 in |
| Outer Diameter, nominal | 8.509 mm | 0.335 in |
| Wall Thickness, minimum | 1.143 mm | 0.045 in |
| Nominal Size | 8.5 mm |
Material Specifications
| Material Type | PVDF |
Mechanical Specifications
| Minimum Bend Radius, unsupported | 330.2 mm | 13 in |
| Tensile Strength at yield, minimum | 20.684 N/mm² | 3000 psi |
| Pulling Tension, maximum | 80.286 kg | 177 lb |
Packaging and Weights
| Weight, net | 0 kg/km | 0 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
