Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
ConQuest® Empty Conduit, 3/4 in, SDR 11, gray
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Empty conduit |
| Product Brand | ConQuest® |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Color | Gray |
| Conduit Type | Non-toneable |
| Density Test Method | ASTM D792A |
| Density, maximum | 0.955 g/cm³ | 0.035 lb/in³ |
| Density, minimum | 0.941 g/cm³ | 0.034 lb/in³ |
| Design Standard | ASTM D3350-05 |
| Location of Manufacturing | Catawba, North Carolina |
| Wall Type | Smooth |
Dimensions
| Length | 3048 m | 10000 ft |
| Inner Diameter, nominal | 21.336 mm | 0.84 in |
| Outer Diameter, nominal | 26.67 mm | 1.05 in |
| Wall Thickness Designation | SDR 11 |
| Wall Thickness, minimum | 2.413 mm | 0.095 in |
| Nominal Size | 3/4 in |
Material Specifications
| Flexural Modulus, minimum | 551.581 N/mm² | 80000 psi |
| Flexural Property Test Method | ASTM D790 |
| Hydrostatic Design Basis | Not pressure rated |
| Hydrostatic Design Test Method | ASTM D2837 |
| Material Type | High density polyethylene (HDPE) |
| Melt Flow Rate Test Method | ASTM D1238 |
| Melt Flow Rate, maximum | 0.39 g/10 min |
Mechanical Specifications
| Minimum Bend Radius, unsupported | 304.8 mm | 12 in |
| Tensile Property Test Method | ASTM D638 |
| Tensile Strength at yield, minimum | 20.684 N/mm² | 3000 psi |
| Pulling Tension, maximum | 274.423 kg | 605 lb |
Environmental Specifications
| Environmental Stress Crack Resistance | Failure rate of 10% within 96 hours |
| Environmental Stress Test Method | ASTM D1693, ESCR Condition B |
Packaging and Weights
| Weight, net | 193.461 kg/km | 130 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | North America |
| Product Type | Empty conduit |
| Product Brand | ConQuest® |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Color | Gray |
| Conduit Type | Non-toneable |
| Density Test Method | ASTM D792A |
| Density, maximum | 0.955 g/cm³ | 0.035 lb/in³ |
| Density, minimum | 0.941 g/cm³ | 0.034 lb/in³ |
| Design Standard | ASTM D3350-05 |
| Location of Manufacturing | Catawba, North Carolina |
| Wall Type | Smooth |
Dimensions
| Length | 3048 m | 10000 ft |
| Inner Diameter, nominal | 21.336 mm | 0.84 in |
| Outer Diameter, nominal | 26.67 mm | 1.05 in |
| Wall Thickness Designation | SDR 11 |
| Wall Thickness, minimum | 2.413 mm | 0.095 in |
| Nominal Size | 3/4 in |
Material Specifications
| Flexural Modulus, minimum | 551.581 N/mm² | 80000 psi |
| Flexural Property Test Method | ASTM D790 |
| Hydrostatic Design Basis | Not pressure rated |
| Hydrostatic Design Test Method | ASTM D2837 |
| Material Type | High density polyethylene (HDPE) |
| Melt Flow Rate Test Method | ASTM D1238 |
| Melt Flow Rate, maximum | 0.39 g/10 min |
Mechanical Specifications
| Minimum Bend Radius, unsupported | 304.8 mm | 12 in |
| Tensile Property Test Method | ASTM D638 |
| Tensile Strength at yield, minimum | 20.684 N/mm² | 3000 psi |
| Pulling Tension, maximum | 274.423 kg | 605 lb |
Environmental Specifications
| Environmental Stress Crack Resistance | Failure rate of 10% within 96 hours |
| Environmental Stress Test Method | ASTM D1693, ESCR Condition B |
Packaging and Weights
| Weight, net | 193.461 kg/km | 130 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
